??
CAD model selection
Weidmueller 1081370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1081370000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 16B SS 2M40
DESCSHORT
Short Description
Housing (industry plug-in connectors) Base housing, Clamping yoke connection, Size: 6, IP66 (in plugged condition) IP68 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248877423
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C °C
AAC821
Max. operating temperature
-50 °C ... 125 °C °C
AAM489
shackle position
without
AAS460
Size of connection thread
M40
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
CE; DETNORVER
BAC461
material of housing
aluminum
AAF040
Mass
1.029 kg
BAB577
depth
120.500 mm
BAA020
height
189 mm
BAF016
width
80 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation