??
CAD model selection
Weidmueller 1079920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1079920000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 HP 24B AS S
DESCSHORT
Short Description
Housing (industry plug-in connectors) Base housing, Clamping yoke connection, Size: 8, IP68, IP69K, IP68 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248841936
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 120 °C °C
AAC821
Max. operating temperature
-50 °C ... 120 °C °C
AAM489
shackle position
without
BAA020
height
260 mm
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
EAC
BAB577
depth
228 mm
BAC461
material of housing
aluminum
BAF016
width
84.500 mm
AAF040
Mass
1.834 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation