??
CAD model selection
Weidmueller 1079810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1079810000
MANUTYPEDESC
Manufacturer Type Description
HDC HP 550 F 95
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, 550, HighPower 550 A, 95 mm², 23.5 mm, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4032248841707
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
23.500 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
95 mm²
AAB935
min. connectable conductor cross-section
95 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
550 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
BAH005
rated voltage
3000 V
AAB202
Insulation stripped length
30 mm
AAF040
Mass
0.203 kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Preview - Generation