??
CAD model selection
Weidmueller 1076630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1076630000
MANUTYPEDESC
Manufacturer Type Description
KSWN M16
DESCSHORT
Short Description
Sealing ring (Cable gland) M 16, Nylon 6
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4032248838677
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
No
BAB664
material
nylon
BAF634
Material
Thermoplast
AAF040
Mass
0.001 kg
BAA020
height
25 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation