??
CAD model selection
Weidmueller 1074820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1074820000
MANUTYPEDESC
Manufacturer Type Description
KDSW M75 BN O SC 1 G75
DESCSHORT
Short Description
Ex cable gland (metal) straight, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248839421
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAH508
max. sealing range
73.400 mm
AAH509
min. sealing range
66.500 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-35 °C
AAW302
maximum ambient temperature (during operation)
90 °C
ABC354
thread length connection thread
19 mm
ABC356
material of the sealing insert
Chloroprene
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
68 mm
ABC361
min. sealing value inner mat
60.500 mm
ABC363
min. thickness of the reinforcement
2.500 mm
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
AAF040
Mass
1.375 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation