??
CAD model selection
Weidmueller 1074630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1074630000
MANUTYPEDESC
Manufacturer Type Description
KDSW M50 BN O SC 2 G50S
DESCSHORT
Short Description
Ex cable gland (metal) straight, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248839339
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAH508
max. sealing range
46.700 mm
AAH509
min. sealing range
39.400 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-35 °C
AAW302
maximum ambient temperature (during operation)
90 °C
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Chloroprene
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
38.200 mm
ABC361
min. sealing value inner mat
31.500 mm
ABC362
max. thickness of the reinforcement
2.500 mm
ABC363
min. thickness of the reinforcement
2 mm
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
AAF040
Mass
1.097 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation