??
CAD model selection
Weidmueller 1073290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1073290000
MANUTYPEDESC
Manufacturer Type Description
WAD 12N WS
DESCSHORT
Short Description
Terminal cover, PA 66, white, Height: 33.3 mm, Width: 12 mm, Depth: 7.5 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190852832
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation