??
CAD model selection
Weidmueller 1073200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1073200000
MANUTYPEDESC
Manufacturer Type Description
WAD 12N GE BED
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 12.00, Printed characters: Flash, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190499112
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
12 mm
BAA351
color
yellow
AAF040
Mass
0.001 kg
BAB577
depth
7.5 mm
BAA020
height
33.3 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation