??
CAD model selection
Weidmueller 1073100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1073100000
MANUTYPEDESC
Manufacturer Type Description
WQV 16N-2.5
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 11.90, Insulated: Yes, 76 A, yellow
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190489847
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
11.900 mm
AAF726
rated current
76 A
AAP367
Number of bridged terminals
2
BAA351
color
yellow
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation