??
CAD model selection
Weidmueller 1072670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1072670000
MANUTYPEDESC
Manufacturer Type Description
CC 30/60 MC NE GR
DESCSHORT
Short Description
Device marking, 60 mm, Polyamide 66, grey
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248828234
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.005 kg
BAB577
depth
1.2 mm
BAA020
height
30 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation