??
CAD model selection
Weidmueller 1071690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1071690000
MANUTYPEDESC
Manufacturer Type Description
TS 35X7.5/LL/6X18 2M/O
DESCSHORT
Short Description
Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 6.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248866106
MANUNAME
Manufacturer Name
Weidmueller Group
AAO740
Hole, form of
Oblong hole
BAA018
length
2000 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.117 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation