??
CAD model selection
Weidmueller 1068840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1068840000
MANUTYPEDESC
Manufacturer Type Description
IE-CD-V14MHYB-10P-C-MA
DESCSHORT
Short Description
Enclosures for connector, IP65, Screw mounting
DESCLONG
Long Description
Enclosure for cabling in the field.
GTIN
4032248823932
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA020
height
52 mm
BAA351
color
Silver
BAB392
certificate/approval
CULUS
BAB577
depth
142 mm
BAC140
Combustibility class
V0
BAF016
width
41 mm
AAF040
Mass
0.653 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation