??
CAD model selection
Weidmueller 1068820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1068820000
MANUTYPEDESC
Manufacturer Type Description
IE-CD-V14MRJ/VAPM24V-C-MA
DESCSHORT
Short Description
Enclosures for connector, IP65, Screw mounting
DESCLONG
Long Description
Enclosure for cabling in the field.
GTIN
4032248823918
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA020
height
52 mm
BAA351
color
Silver
BAB392
certificate/approval
CULUS
BAB577
depth
61 mm
BAC140
Combustibility class
V0
BAF016
width
80 mm
AAF040
Mass
0.452 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation