??
CAD model selection
Weidmueller 1067600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1067600000
MANUTYPEDESC
Manufacturer Type Description
WEW 32/1
DESCSHORT
Short Description
End bracket, PA 66 GF 30, dark beige, Rail: TS 32, when screwed in
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190099657
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V2
BAG640
Assembly type
Top-hat/g-rail TH35/G32
AAF040
Mass
0.029 kg
BAB577
depth
66.4 mm
BAA020
height
55.6 mm
BAF016
width
12.2 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation