??
CAD model selection
Weidmueller 1067410000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1067410000
MANUTYPEDESC
Manufacturer Type Description
IE-PI-SCRJ-POF
DESCSHORT
Short Description
FO connector, IP67 with housing, Connection 1: SCRJ, Connection 2: Crimp, POF
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248820870
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
SC-RJ
AAK291
suitable for type of fiber
POF
AAK469
material of ferrule
Metal film
BAA020
height
10.500 mm
BAB392
certificate/approval
UL
BAB577
depth
56 mm
BAF016
width
13.200 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.019 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation