??
CAD model selection
Weidmueller 1064150000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1064150000
MANUTYPEDESC
Manufacturer Type Description
VSSC6 CL 12VDC 0.5A
DESCSHORT
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, Number of signals: 1, DC, 12 V, 500 mA, Terminal
DESCLONG
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248829545
MANUNAME
Manufacturer Name
Weidmueller Group
AAI841
nominal load current
500 A
AAI848
nominal voltage (at DC)
12 V
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.041 kg
AAD931
customs tariff number (TARIC)
85363010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation