??
CAD model selection
Weidmueller 1064130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1064130000
MANUTYPEDESC
Manufacturer Type Description
VSSC4 RC 240VAC/DC
DESCSHORT
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, binary, Number of signals: 1, AC/DC, 240 V, 339 V, 20 A, Terminal
DESCLONG
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248829538
MANUNAME
Manufacturer Name
Weidmueller Group
AAI841
nominal load current
20 A
AAI847
nominal voltage (at AC)
240 V
AAI848
nominal voltage (at DC)
339 V
AAF040
Mass
0.035 kg
AAD931
customs tariff number (TARIC)
85363010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation