??
CAD model selection
Weidmueller 1062720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062720000
MANUTYPEDESC
Manufacturer Type Description
WQV 6/12
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 12, Pitch in mm: 8.00, Insulated: Yes, 57 A, yellow
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118259391
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
8 mm
AAF726
rated current
57 A
AAP367
Number of bridged terminals
12
BAA351
color
yellow
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation