??
CAD model selection
Weidmueller 1062680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062680000
MANUTYPEDESC
Manufacturer Type Description
WQV 6/7
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 7, Pitch in mm: 8.00, Insulated: Yes, 57 A, yellow
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190261788
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
8 mm
AAF726
rated current
57 A
AAP367
Number of bridged terminals
7
BAA351
color
yellow
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation