??
CAD model selection
Weidmueller 1062020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062020000
MANUTYPEDESC
Manufacturer Type Description
SFC 2.5/12 MC NE RT
DESCSHORT
Short Description
Cable coding system, 4 - 6 mm, 9.3 mm, Polyamide 66, red
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248811755
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
6 mm
AAG340
label space present
Yes
BAA351
color
red
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
10 mm
BAC708
Min. diameter of conductors
4 mm
BAC732
Min. cable diameter
4 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
7.932 mm
BAA020
height
12 mm
BAF016
width
8.6 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation