??
CAD model selection
Weidmueller 1061970500
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1061970500
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12W-PB-5.0D
DESCSHORT
Short Description
Copper data cable (Assembled) One end without connector, Number of poles: 2, Cable length: 5 m, pin, 90°
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4032248811007
MANUNAME
Manufacturer Name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
Lilac/violet
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
5 m
AAF040
Mass
0.344 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation