??
CAD model selection
Weidmueller 1059890010
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1059890010
MANUTYPEDESC
Manufacturer Type Description
IE-C5DD4UG0010MCAMCA-E
DESCSHORT
Short Description
PROFINET Cable (assembled) M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Number of poles: 4
DESCLONG
Long Description
Ready-for-connection PROFINET data lines with copper wires.
GTIN
4032248993116
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM491
NPV value
66 %
BAB378
Color of coat
green
BAB392
certificate/approval
CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
1 m
AAF040
Mass
0.098 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation