??
CAD model selection
Weidmueller 1059830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1059830000
MANUTYPEDESC
Manufacturer Type Description
THM GEW 18/6 GE
DESCSHORT
Short Description
Device marking, Self-adhesive, 18 mm, Cotton fabric, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248808243
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
cotton
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.462 kg
BAB577
depth
0.15 mm
BAA020
height
6.5 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation