??
CAD model selection
Weidmueller 1058850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1058850000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON STB 3 SS E
DESCSHORT
Short Description
Ex metal housing, 190 x 190 x 100 mm, electropolished, Flange plate: No, M5 hexagonal screw with slot and 10mm distance across flats
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248800728
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
2.407 kg
BAB577
depth
107 mm
BAA020
height
196 mm
BAF016
width
229 mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Preview - Generation