??
CAD model selection
Weidmueller 1058520000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1058520000
MANUTYPEDESC
Manufacturer Type Description
ZSI 2X6/4X2.5 FC
DESCSHORT
Short Description
Fuse terminal, Tension-clamp connection, Without LED, for plug-in cross-connector, One end without connector, Tension-clamp connection, 6 mm², 500 V, 57 A, black
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4032248806348
MANUNAME
Manufacturer Name
Weidmueller Group
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB911
max. supply voltage for defect display
32 V
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC027
min. supply voltage for defect display
32 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
57 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
black
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
pluggable
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.033 kg
BAB577
depth
46.596 mm
BAA020
height
93.051 mm
BAF016
width
16 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation