??
CAD model selection
Weidmueller 1058130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1058130000
MANUTYPEDESC
Manufacturer Type Description
IE-BSS-V14M-LCD-MM-C
DESCSHORT
Short Description
FO connector, IP67, Connection 1: LC Duplex, Connection 2: LC Duplex, Multimode
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248799244
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
LC-Duplex
AAK291
suitable for type of fiber
multi mode
BAA020
height
42 mm
BAB577
depth
33 mm
BAF016
width
22.200 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation