??
CAD model selection
Weidmueller 1057260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1057260000
MANUTYPEDESC
Manufacturer Type Description
WQV 4/7
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 7, Pitch in mm: 6.10, Insulated: Yes, 41 A, yellow
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190092139
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
7
BAA351
color
yellow
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation