??
CAD model selection
Weidmueller 1051260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1051260000
MANUTYPEDESC
Manufacturer Type Description
WTA 5/1
DESCSHORT
Short Description
Test adapter (terminal) 0.75 mm², 250 V, 6 A
DESCLONG
Long Description
Test adapter for measurements on terminals.
GTIN
4008190161897
MANUNAME
Manufacturer Name
Weidmueller Group
AAB202
Insulation stripped length
8 mm
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC900
Grid dimensions
5 mm
AAM354
tackable possible
No
AAT080
Pole number
1
BAC676
Max. line cross section, flexible
1 mm²
BAC677
Max. line cross section, rigid
1 mm²
BAC739
Min. line cross section, flexible
1 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
250 V
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation