??
CAD model selection
Weidmueller 1050180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1050180000
MANUTYPEDESC
Manufacturer Type Description
WAP 16+35 WTW 2.5-10 BL
DESCSHORT
Short Description
End and partition plate for terminals, End plate, 56 mm x 1.5 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190013899
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAD581
Latchable present
No
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.005 kg
BAA020
height
56 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation