??
CAD model selection
Weidmueller 1049250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1049250000
MANUTYPEDESC
Manufacturer Type Description
WFF 185 NFF
DESCSHORT
Short Description
Stud terminal, Threaded stud connection, 185 mm², 500 V, 353 A, Number of connections: 2, M 12, TS 35, dark beige
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4050118255133
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
353 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
353 A
BAA303
Power loss, static, current-independent [Pls]
11.300 W
BAA351
color
beige
BAC034
Connection type
Bolt connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.553 kg
BAB577
depth
90.075 mm
BAA020
height
287 mm
BAF016
width
60.9 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation