您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/46/01/01/1047700000.prj},{NB=1047700000},{MANUID=1047700000},{AAB789=50},{AAB940=6},{AAC820=-50},{AAC821=120},{AAF726=150},{AAH185=51.500},{AAT080=3},{AAZ315=1000},{AAZ316=1000},{AAZ317=1000},{AAZ321=8},{AAZ322=8},{AAZ323=8},{AAZ327=15},{AAZ328=15},{AAZ332=4.500},{AAZ333=0},{AAZ337=1},{AAZ341=90},{AAZ342=0},{AAZ343=0.500},{AAZ344=35},{AAZ345=0.500},{AAZ346=35},{AAZ352=4},{AAZ353=1.600},{AAZ354=1.600},{AAZ360=-50},{AAZ361=120},{BAA020=56},{BAA663=0},{BAA675=0},{BAB577=31},{BAC676=35},{BAC677=16},{BAC739=0.500},{BAC740=0.500},{BAF016=60.500},{AAF040=0.092},{AAD931=85369010},{AAO676=1047700000},{AAO663=4032248783458},{PREVIEW=../../../../_pool_/f9/cb/1047700000_iso_bottom.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1047700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1047700000
MANUTYPEDESC
Manufacturer Type Description
LXXX 15.00/03/90FR 4.5SN GY BX
DESCSHORT
Description short
印刷线路板接线端子, 15.00 mm, 回路数: 3, 导线出线方向: 90°, 压线框联接
DESCLONG
Description long
印刷线路板接线端子(印刷端子,线路板端子)实现直接向印刷线路板方便安全地进行数据传输。
GTIN
GTIN-Code
4032248783458
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB230
Type of connection conductor
Screw connection
AAB789
max. connectable conductor cross-section multiple wire
50
mm²
AAB940
min. connectable conductor cross-section multiple wire
6
mm²
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
150
A
AAG644
down force size
1.2x6.5
AAH185
assembly height
51.500
mm
AAP798
Application standards
CSA; EAC; UR
AAT080
Pole number
3
AAZ315
Rated voltage (II/2)
1000
V
AAZ316
Rated voltage (III/2)
1000
V
AAZ317
Rated voltage (III/3)
1000
V
AAZ321
Rated surge voltage (II/2)
8
kV
AAZ322
Rated surge voltage (III/2)
8
kV
AAZ323
Rated surge voltage (III/3)
8
kV
AAZ327
Grid dimensions 1
15
mm
AAZ328
Grid dimensions 2
15
mm
AAZ332
Pin length
4.500
mm
AAZ333
Functional depth
0
mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ341
Actuation direction
90
°
AAZ342
Conductor connection direction
0
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.500
mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
35
mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.500
mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
35
mm²
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
4
AAZ353
Recommended drill hole diameter
1.600
mm
AAZ354
Recommended drill hole diameter pin
1.600
mm
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ356
Pin dimensions (mm)
1,2 x 1,2
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
120
°C
AAZ364
Coating PCB contact area
1.5...3 µm Ni / 4...6 µm Sn matt
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ541
min. connectable conductor size (AWG/KCMIL)
20
AAZ542
max. connectable conductor size (AWG/KCMIL)
1
BAA020
height
56
mm
BAA097
color of housing
gray
BAA663
functional width
0
mm
BAA675
functional height
0
mm
BAB577
depth
31
mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
35
mm²
BAC677
Max. line cross section, rigid
16
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAC818
Assembly
soldering
BAF016
width
60.500
mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.092
kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation
CAD
PDF