??
CAD model selection
Weidmueller 1045630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1045630000
MANUTYPEDESC
Manufacturer Type Description
ELS 16/40 MC NE GE
DESCSHORT
Short Description
Cable coding system, 16 mm, Polyamide 66, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248779628
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.003 kg
BAB577
depth
1 mm
BAA020
height
40 mm
BAF016
width
16 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation