??
CAD model selection
Weidmueller 1045540000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1045540000
MANUTYPEDESC
Manufacturer Type Description
VG16 HQ K68 11,5-15,5SH
DESCSHORT
Short Description
Cable gland (plastic) Accessories, PG 16, Polycarbonate
DESCLONG
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248779444
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG746
mounting thread
PG16
BAB664
material
Polycarbonate (PC)
BAC572
Material
Plastic
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Preview - Generation