??
CAD model selection
Weidmueller 1034200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1034200000
MANUTYPEDESC
Manufacturer Type Description
WDL 2.5/3/S/NT/L/PE
DESCSHORT
Short Description
Multi level installation terminal block, Screw connection, Busbar connection, 2.5 mm², 400 V, 24 A, Number of connections: 12, Number of levels: 3, dark beige
DESCLONG
Long Description
Terminal for power distribution in building installation.
GTIN
4008190090951
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
24 A
AAP638
Number of potentials
3
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD399
N insulation slide present
Yes
BAD563
N function possible
Yes
BAD569
PE function possible
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.060 kg
BAB577
depth
47.95 mm
BAA020
height
84.5 mm
BAF016
width
20.8 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation