??
CAD model selection
Weidmueller 1032400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1032400000
MANUTYPEDESC
Manufacturer Type Description
WDU 120/150/5 N
DESCSHORT
Short Description
Single- and multi-pole terminal strip, Screw connection, 120 mm², 1000 V, 269 A, 160 mm, dark beige
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190132439
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm²
AAB789
max. connectable conductor cross-section multiple wire
150 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
AAB940
min. connectable conductor cross-section multiple wire
35 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
269 A
AAP404
Number of contact points per pole
2
AAS574
Rated current [In] for the power loss specification
269 A
BAA303
Power loss, static, current-independent [Pls]
8.610 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
70 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
35 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG626
Transparent
No
BAH005
rated voltage
1000 V
AAF040
Mass
2.610 kg
BAB577
depth
117 mm
BAA020
height
132 mm
BAF016
width
164 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation