??
CAD model selection
Weidmueller 1029300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1029300000
MANUTYPEDESC
Manufacturer Type Description
WFF 35/AH
DESCSHORT
Short Description
Stud terminal, Threaded stud connection, 35 mm², 1000 V, 125 A, Number of connections: 2, M 6, TS 35, dark beige
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4008190139148
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
125 A
BAA303
Power loss, static, current-independent [Pls]
4 W
BAA351
color
beige
BAC034
Connection type
Bolt connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.094 kg
BAB577
depth
59.4 mm
BAA020
height
136 mm
BAF016
width
30.7 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation