??
CAD model selection
Weidmueller 1028900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1028900000
MANUTYPEDESC
Manufacturer Type Description
WDU 16/ZA
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190034443
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
76 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
76 A
BAA303
Power loss, static, current-independent [Pls]
2.430 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
25 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.029 kg
BAB577
depth
62.25 mm
BAA020
height
60 mm
BAF016
width
13.87 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation