??
CAD model selection
Weidmueller 1027000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1027000000
MANUTYPEDESC
Manufacturer Type Description
WDUL 4/10
DESCSHORT
Short Description
Component terminal block, Screw connection, 4 mm², 120 mA, Resistor 10 Ω, TS 35, dark beige
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4008190081263
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
120 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
beige
BAB989
Construction elements type
potentiometer
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.013 kg
BAB577
depth
46.25 mm
BAA020
height
60 mm
BAF016
width
6.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation