??
CAD model selection
Weidmueller 1026560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1026560000
MANUTYPEDESC
Manufacturer Type Description
ESG X20 10/7 MC NE BL
DESCSHORT
Short Description
Device marking, pluggable, 7 mm, PA 66, blue
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248751822
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
5.4 mm
BAA020
height
7 mm
BAF016
width
10.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation