??
CAD model selection
Weidmueller 1025050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1025050000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON STB 6 MS HT
DESCSHORT
Short Description
Metal housing, Klippon STB (Small Terminal Box) Sheet steel enclosure, 400 x 250 x 130 mm
DESCLONG
Long Description
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248745265
MANUNAME
Manufacturer Name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
12 W
AAT099
Color number according to RAL
7032
AAZ486
Degree of protection (NEMA)
NEMA 4
BAA351
color
pebble grey
BAB664
material
Steel
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Sheet steel
BAF728
Mounting plate present
No
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
5.225 kg
BAB577
depth
137 mm
BAA020
height
256 mm
BAF016
width
439 mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Preview - Generation