??
CAD model selection
Weidmueller 1023360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1023360000
MANUTYPEDESC
Manufacturer Type Description
HDC S8/0 MAS
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Male, 690 V, 110 A, Number of poles: 8, Axial screw connection, Size: 8
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248739509
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
No
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB940
min. connectable conductor cross-section multiple wire
10 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
110 A
AAK496
Electro Material
AAS458
Conductor connection method
Axial screw connection
AAS476
Number of power contacts
8
AAT080
Pole number
8
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
25 mm²
BAC739
Min. line cross section, flexible
10 mm²
BAH005
rated voltage
690 V
AAF040
Mass
0.299 kg
BAB577
depth
48.45 mm
BAA020
height
111 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation