??
CAD model selection
Weidmueller 1023300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1023300000
MANUTYPEDESC
Manufacturer Type Description
WDK 2.5 1D A.2
DESCSHORT
Short Description
Component terminal block, Screw connection, 2.5 mm², 400 V, 0.5 A, Diode 1N 4007, TS 35, dark beige
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4008190187200
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
0.500 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAB989
Construction elements type
Diode
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.012 kg
BAB577
depth
62.217 mm
BAA020
height
69.072 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation