??
CAD model selection
Weidmueller 1023240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1023240000
MANUTYPEDESC
Manufacturer Type Description
HDC S4/2 MS
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Male, 830 V, 80 A, Number of poles: 6, Screw connection, Size: 6
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248739417
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
No
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
80 A
AAK496
Electro Material
AAS458
Conductor connection method
Screw connection
AAS476
Number of power contacts
4
AAS477
Number of control contacts
2
AAT080
Pole number
6
BAA020
height
42 mm
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; EAC
BAB577
depth
84.500 mm
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
16 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAF016
width
34 mm
BAH005
rated voltage
830 V
AAF040
Mass
0.113 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation