??
CAD model selection
Weidmueller 1021900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1021900000
MANUTYPEDESC
Manufacturer Type Description
WDU 2.5 FF 2X2.8
DESCSHORT
Short Description
Feed-through terminal block, Flat-blade connection, 1 mm², 500 V, 12 A, Number of connections: 4
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190138516
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
12 A
AAP403
Number of contact points per level
0
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
12 A
BAA303
Power loss, static, current-independent [Pls]
0.430 W
BAA351
color
beige
BAC034
Connection type
Flat plug-in connector
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.007 kg
BAB577
depth
46.25 mm
BAA020
height
60 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation