??
CAD model selection
Weidmueller 1021700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1021700000
MANUTYPEDESC
Manufacturer Type Description
WDK 2.5 FF
DESCSHORT
Short Description
Multi-tier modular terminal, Flat-blade connection, 1 mm², 400 V, 12 A, Number of levels: 2, dark beige
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4008190109547
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
12 A
AAP403
Number of contact points per level
0
AAP530
Number of levels
2
AAS574
Rated current [In] for the power loss specification
12 A
BAA303
Power loss, static, current-independent [Pls]
0.430 W
BAA351
color
beige
BAC034
Connection type
Flat plug-in connector
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.011 kg
BAB577
depth
62.25 mm
BAA020
height
75.277 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation