您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/11/26/1019710000.prj},{NB=1019710000},{MANUID=1019710000},{AAB787=6},{AAB937=0.500},{AAB940=1.500},{AAC820=-50},{AAC821=120},{AAF726=41},{AAP403=2},{AAP530=1},{AAS574=41},{BAA303=1.310},{BAC676=10},{BAC677=10},{BAC739=0.500},{BAC740=0.500},{BAH005=630},{AAF040=0.025},{BAB577=47.4},{BAA020=68.5},{BAF016=7.9},{AAD931=85369010},{AAO676=1019710000},{AAO663=4032248743827},{PREVIEW=../../../../_pool_/f1/7f/10197100009999.png},{MANUTYPEDESC=WTL 6/1 EN STB RT},{DESCSHORT=Test-disconnect terminal, Screw connection, 6 mm², 630 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, red},{DESCLONG=Terminal block for separating circuits during tests or measurements.},{GTIN=4032248743827}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1019710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1019710000
MANUTYPEDESC
Manufacturer Type Description
WTL 6/1 EN STB RT
DESCSHORT
Description short
开关测试型端子, 螺钉联接, 6 mm², 630 V, 41 A, 滑动, 横向分离: 无, 集成测试插座: 是, TS 32, TS 35, 红色
DESCLONG
Description long
用于在测试或测量期间分离电路的接线端子。
GTIN
GTIN-Code
4032248743827
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500
mm²
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
41
A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41
A
BAA303
Power loss, static, current-independent [Pls]
1.310
W
BAA351
color
red
BAB927
Design of longitudinal or transverse separation
gliding
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10
mm²
BAC677
Max. line cross section, rigid
10
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAD123
Levels internally bridged
No
BAD370
Integrated test connector present
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
G track G32
BAH005
rated voltage
630
V
AAF040
Mass
0.025
kg
BAB577
depth
47.4
mm
BAA020
height
68.5
mm
BAF016
width
7.9
mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation
CAD
PDF