??
CAD model selection
Weidmueller 1019700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1019700000
MANUTYPEDESC
Manufacturer Type Description
WPE 120/150
DESCSHORT
Short Description
PE terminal, Screw connection, 120 mm², 1000 V, Number of connections: 2, Number of levels: 1, Green/yellow
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190495671
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm²
AAB789
max. connectable conductor cross-section multiple wire
150 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
AAB940
min. connectable conductor cross-section multiple wire
35 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA351
color
green-yellow
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
150 mm²
BAC739
Min. line cross section, flexible
35 mm²
BAD570
PEN function possible
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.564 kg
BAB577
depth
117 mm
BAA020
height
132 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation