??
CAD model selection
Weidmueller 1018400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1018400000
MANUTYPEDESC
Manufacturer Type Description
WSI 6/2 O.TNHE
DESCSHORT
Short Description
Fuse terminal, Screw connection, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190202590
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.020 kg
BAB577
depth
66.474 mm
BAA020
height
59.999 mm
BAF016
width
11.9 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation