??
CAD model selection
Weidmueller 1017100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1017100000
MANUTYPEDESC
Manufacturer Type Description
WTD 6/1
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 630 V, 41 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190021948
MANUNAME
Manufacturer Name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
beige
BAB927
Design of longitudinal or transverse separation
without
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD370
Integrated test connector present
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
630 V
AAF040
Mass
0.016 kg
BAB577
depth
47.45 mm
BAA020
height
65 mm
BAF016
width
7.9 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation