??
CAD model selection
Weidmueller 1016870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1016870000
MANUTYPEDESC
Manufacturer Type Description
WQL 5 WF10
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 5, Pitch in mm: 33.80, Insulated: No, 265 A, grey
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248726530
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
33.800 mm
AAF726
rated current
265 A
AAP367
Number of bridged terminals
5
BAA351
color
gray
BAB888
Design
Cross connector
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.128 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation